??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
100000405 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
100000405
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000405
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Ceramic measuring cell, Compact and robust design, Excellent EMC properties, Pressure range 0…0.25 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
EAN
4047101438215
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT0.25R-1004-I2-H1143
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
D
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink