??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
6831555 - Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
Bill of material
6831555
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6831555
DESCSHORT
Short Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, Front-Flush, With Current Output (2-Wire), Operating voltage 9…30 VDC, Compact and robust design, Pressure connection with front-flush mounted stainless steel diaphragm, Accuracy hardly affected by temperature within entire range, Excellent EMC properties, Pressure range 0…16 bar rel.
EAN
4047101228601
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT016R-29-LI3-H1140
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink