??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6837571 - Pressure Transmitter, With Current Output (2-Wire)
Bill of material
6837571
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6837571
DESCSHORT
Short Description
Pressure Transmitter, With Current Output (2-Wire)
DESCLONG
Long Description
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range -15…130 psi rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection 1/8"-27 NPT male thread, Plug-in device, M12 × 1
EAN
4047101425796
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PT130PSIV-2014-I2-H1141/X
D
Aussengewinde - 1/8-27 NPT
E
Cadenas_FS_PT1000_PT2000_electrical_connection
Stecker M12 x 1
B
PT 2000
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink