??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1610009 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610009
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610009
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 400 mm, Rectangular transducer front, Cylindrical housing M18, potted, Connection via M12 x 1 male, Temperature compensation, Blind zone: 2.5 cm, Range: 40 cm, Resolution: 0.5 mm, Aperture angle of sonic cone: ±15 °, 1 × switching output, PNP, Teachable settings, NO/NC programmable
EAN
4047101370263
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU40U-M18MS-UP8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink