??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
1610014 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610014
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610014
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 1300 mm, Smooth sonic transducer face, Cylindrical housing M18, potted, Connection via M12 x 1 male, Teach range adjustable via adapter, Temperature compensation, Blind zone: 15 cm, Range: 130 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±16 °, 2 x switching outputs, PNP, NO/NC programmable
EAN
4047101287400
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU130U-M18E-2UP8X2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink