??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Turck
Description
1610075 - Ultrasonic Sensor, Diffuse Mode Sensor
Bill of material
1610075
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1610075
DESCSHORT
Short Description
Ultrasonic Sensor, Diffuse Mode Sensor
DESCLONG
Long Description
Ultrasonic Sensor, Diffuse Mode Sensor, Operating voltage 15…30 VDC, Max. range 6000 mm, Smooth sonic transducer face, Cylindrical housing M30, potted, Connection via M12 x 1 male, Measuring range adjustable via teach button/Easy-Teach, Temperature compensation, Blind zone: 60 cm, Range: 600 cm, Resolution: 1 mm, Aperture angle of sonic cone: ±15 °, 1 × switching output, PNP/NPN, 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN, NO/NC programmable, Transmission of process value and parametrization via IO-link, ATEX II 3 G approval, Gases and vapors, Group IIC, Zone 2, Dust, Group IIIC, Zone 22, When used in hazardous areas, the special conditions of the approval must be observed, SC-M12/3GD safety clips are included in delivery and prevent inadvertent disconnection of the energized cable
EAN
4047101373684
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
RU600U-EM30E-LIU2PN8X2T-H1151/3GD
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink