??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
15-45 AXPB Linear Guide
Description
AE
Bill of material
AE15R100C/(E20,20)
MODEL
Model
AE
SIZE
Size
mm
TOS
Types of sliders
S : Quadrilateral
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
AC
Accuracy class
EE
Left and right end distance symmetry
E1
Distance to left
mm
E2
Distance to right
20.00 mm
H
mm
H1
mm
N
mm
W2
mm
W3
mm
W4
mm
M1
mm
H3
mm
W
mm
H4
mm
D3
mm
D4
mm
HH
h
mm
F
60 mm
FBSOSR
Fixing bolt size of slide rail
mm
RW
Rail weight
kg/m