??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
UFI Filters
Description
FPO-FORTIMAX - PRESSURE FILTER
Bill of material
FPO11B06WNFA03XX
CODE
Code
CFF
Complete filter family
FPO
SIZE
Size
PT
Port type
PS
Port size
BV
Bypass valve
SL
Seals
N = NBR Nitrile
FUM
FormulaUFI MEDIA
CI
Clogging indicator
ACC
Accessories
XX = no accessory available
WP
Max Working Pressure
3.5 Mpa
DESCRIPTION
Description
High pressure spin-on filter
MATERIALH
Head material
Alluminum alloy
MATERIALSH
Spin-on housing material
Steel
FLOWRATE
Flowrate max
250 l/min
WT
Working Temperature
From -25° to +110° C °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FPO_Ufi_Hyd.pdf
D1
3/4'' Inch
D2
1”3/8-12 UNF 2A Inch
D3
94 mm
E
102 mm
E1
36 mm
E2
84 mm
E3
35 mm
H1
mm
H2
mm
H3
mm
W
Weight
kg