??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ULS
Description
FBSS07N
Bill of material
FBSS07NS1-F00032-NFSS(8.5/8.5)
MODEL
Model
FB
SM
Slider material
S-Stainless steel
AF
Assembly form
S-Low assembly
SP
Specifications
07
FW
Width format
N-Normalized
FL
Length format
NSB
Number of slide blocks for single guide rail assembly
HT
Hole type
F : Counterbore
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
AC
Accuracy class
PG
Preloading grade
DPT
Dust proof type
SS-Standard rubber dustproof
NPR
Number of parallel guide rails
SR
Special rule
DS
Type of DE dimension
DL
Distance to left
mm
DR
Distance to right
8.5 mm
H
8 mm
H2
1.5 mm
W2
5.0 mm
W
17 mm
L
22.40 mm
L1
12.40 mm
B
12 mm
C
8 mm
MI
M*I
M2*2.5
N
1.80 mm
G
Ø1.2 mm
W1
7 mm
H1
4.70 mm
P
15 mm
DH11D1
D*h*d
4.2*2.3*2.4
E
5.0 mm
CA
0.980 kN
CO
1.260 kN
MR
4.70 N-m
MP
2.85 N-m
MY
2.85 N-m
BWEIGHT
Block weight
8.000 g
RWEIGHT
Rail weight
0.220 kg/m
MATERIAL
Material
Stainless steel