??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
ULS
Description
FBSS12W
Bill of material
FBSS12WS1-F00054-NFSS(7/7)
MODEL
Model
FB
SM
Slider material
S-Stainless steel
AF
Assembly form
S-Low assembly
SP
Specifications
12
FW
Width format
W-Wide
FL
Length format
NSB
Number of slide blocks for single guide rail assembly
HT
Hole type
F : Counterbore
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
AC
Accuracy class
PG
Preloading grade
DPT
Dust proof type
SS-Standard rubber dustproof
NPR
Number of parallel guide rails
SR
Special rule
DS
Type of DE dimension
DE
Distance to end
7/7
DL
Distance to left
mm
DR
Distance to right
7.0 mm
H
14 mm
H2
4.0 mm
W2
8.0 mm
W
40 mm
L
44.00 mm
L1
29.40 mm
B
28 mm
C
15 mm
MI
M*I
M3*4
N
2.85 mm
G
Ø1.2
W1
24 mm
W3
- mm
H1
8.50 mm
P
40 mm
DH11D1
D*h*d
8*4.5*4.5
E
15.0 mm
CA
3.950 mm
CO
5.610 mm
MR
70.350 mm
MP
27.840 mm
MY
27.840 mm
BWEIGHT
Block weight
60.000 mm
RWEIGHT
Rail weight
1.530 mm
MATERIAL
Material
Stainless steel