您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
RYA-4552
unitray
Cable Tray Right Wye Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{unitray/cable_tray_right_wye_fitting/aluminum_d1_regular_114mm_siderail/ventilated.prj},{NB=RYA-4552},{SHA256=vZByhzrGJkOur4Qg36kdDWM4Ehkdt2AqYIJd0WwWjhM=},{INAME=00013__rya2d4552},{DESC=Right Wye Fitting},{MF=Aluminum},{SIDEHT=4 - D / 114 mm (4.5)\"},{W1=5 - 300 mm (12)\"},{W2=5 - 300 mm (12)\"},{RS=2 - Ventilated},{PN=RYA-4552}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
unitray
Description
Ventilated - Aluminum D1 Regular 114mm Siderail
Bill of material
RYA-4552
DESC
Description
Right Wye Fitting
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
4 - D / 114 mm (4.5)"
W1
Width 1
5 - 300 mm (12)"
5 - 300 mm (12)"
W2
Width 2
5 - 300 mm (12)"
5 - 300 mm (12)"
RS
Rung Spacing
2 - Ventilated
PN
Part Number
RYA-4552
RYA-4552