您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
KF-11040S
Univer
Cylinders
Compact cylinders STRONG Ø32÷63 mm
Mounting parts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{univer/cylinders/rs/parts/kf_11s.prj},{NB=KF-11040S },{IDNR=},{CYL=40},{REF=KF-11040S},{GEW=0.20},{WKL=4},{DA=18.0},{CD=12},{DC=16.5},{CC=54},{DE=12.0},{DF=16},{FL=25.8},{DE1=13.500},{DF1=16.000},{DF2=12.000},{DF3=22.500},{TG=38.000},{LD=6.200},{BDF=47.250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Univer
Description
KF-11S - Articulated rear hinge in die-cast aluminum
Bill of material
KF-11040S
CYL
Cylinder
40
40
mm
REF
Code
KF-11040S
KF-11040S
GEW
Weight
0.20
0.20
kg
WKL
Angle ° (±)
4
DA
Radius
18.0
18.0
mm
CD
Diameter H9
12
12
mm
DC
Distance
16.5
16.5
mm
CC
Height
54
54
mm
DF
Width
16
16
mm
FL
Distance
25.8
25.8
mm