??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FCQ A - FCQ A-fixings
Bill of material
FCQ 75A
CODICE
Code
FCQ 75A
A
90 mm
B
73.5 mm
C
90 mm
D
73.5 mm
E
16 mm
D1
75.5 mm
D2
11 mm
D3
80 mm