??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Veith
Description
S 3000 - ISO 11901 Standard
Bill of material
S3000-50-A
CODICE
Code
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
D
Diameter
95 mm
P
Pressure
150 bar
PMIN
Pressure min.
20 bar
F0
Initial force
2945 daN
F1
Final force
daN
FIS
Fixing
CS
Connection type
R
Connection
T
Usable hose
V
Volume
cm3
S
superficie
19.63 cm2
W
Weight
Kg