您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
S500-038-A
Veith
Gas- und Schraubendruckfedern und Zubehör
Special Springs
Nitrogen gas Cylinders
S
S 500
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{veith/federn/special_springs/cilindri_ad_azoto/s/s_500/s_500_asmtab.prj},{NB=S500-038-A(0-150-senza000)},{VERS=500},{CU=38},{L=126},{LMIN=88},{RC=2},{D=45},{P=150},{PMIN=20},{F0=470},{F1=757},{S=3.14},{CODICE1=S500-038-A},{CODICE2=S500-038-A-N},{V=43.4},{W=0.74},{CSX=0,'-', 1, 'JIC 37° STANDARD', 2, 'MINIMES STANDARD',4,'PERMANENT HOSE SWIVELS',5,'REUSABLE HOSE SWIVELS'},{PPATH=../s_asmtpl.prj},{R1=0,'-',1,'RTC-D',2,'RTC-M',3,'RTC-R',4,'RTC-T',5,'RTC-L'},{R2=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC',4,'BDM4+RMTC'},{R22=0,'-',1,'RMTC',2,'BDM1+RTMC',3,'BDM2+RMTC'},{R3=0,'-',2,'RSMPTD'},{R4=0,'-'},{R5=0,'-',1,'PA-AS',2,'PA-BTS',3,'PA-E',4,'PA-MWS',5,'PA-RT',6,'PA-S',7,'PA-TWS'},{T1=0,'-',1,'TNB',2,'TSM 7/16'},{CX=0},{PX=150},{FIS=senza},{CS=0},{R=0},{T=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Veith
Description
S 500 - ISO 11901 Standard
Bill of material
S500-038-A
CODICE
Code
S500-038-A
S500-038-A
CU
Stroke
38
38
mm
L
Total length
126
126
mm
LMIN
Minimum length
88
88
mm
RC
Reserves stroke
2
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
確定
PX
Charging pressure
bar
D
Diameter
45
mm
P
Pressure
150
bar
PMIN
Pressure min.
20
bar
F0
Initial force
470
daN
F1
Final force
757
757
daN
FIS
Fixing
-
FB 45
FBA 45
FS2 45
FS2A 45
FC 45A
FCQ 45A
FSA 45
-
FB 45
FBA 45
FS2 45
FS2A 45
FC 45A
FCQ 45A
FSA 45
CS
Connection type
-
JIC 37° STANDARD
MINIMES STANDARD
PERMANENT HOSE SWIVELS
REUSABLE HOSE SWIVELS
-
JIC 37° STANDARD
MINIMES STANDARD
PERMANENT HOSE SWIVELS
REUSABLE HOSE SWIVELS
R
Connection
-
-
T
Usable hose
-
-
V
Volume
43.4
43.4
cm3
S
superficie
3.14
cm2
W
Weight
0.74
0.74
Kg