??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
VIPDO
Description
HAB23
Bill of material
HAB23-12
CODE
HAB23
TYPE
Standard type/Fixed side
MAT
Material Quality
S45C/①,③,⑤,⑥
SUR
Surface treatment
Blackening/①,③,⑤,⑥
SPE
Specifications
D
d
Q
Q2
Q3
W
H
C
N
W1
H1
P
P2
D1
d1
D2
d2
T
t
M1
M
S
D3
ΦD Shaft diameter of matching screw Rod
D4
Φd Outer Diameter of shaft end
D4ES
ΦdES
-0.005
D4EI
ΦdEI
A
ΦA Machining dimensions of shaft ends
B
B Machining dimensions of shaft ends
C1
C Machining dimensions of shaft ends
M
Nominal thread
L
Nominal thread