??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
VIPDO
Description
HQS75-77
Bill of material
HQS75-20-20-L250
CNSORDERNO
CODE
TYPES
Standard nut type
AC
Accuracy class
SL
Screw material
AISI4150HV
NL
Nut Material
SCM420H
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56-62HRC
NS
Nut Hardness
58-62HRC
SDOSR
Shaft diameter of screw Rod
20
LH
Lead length
L
Y
A
T
BR
Ball diameter
BDOSR
Base diameter of screw Rod
NONL
Number of nut loops
TD
Thread Direction
right
AE
Axial clearance
PE
Pre-pressing Torque/NCM
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet