??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
VIPDO
Description
elm01
Bill of material
ELM01-d6
CODE
LX1
B
CZ1
CZ11
YD
HV720~760
BMCL1
BMCL11
CZ2
SUJ2
CZ3
NL
WD
-20~80 °
FJ
FJ1 °
D
d
mm
TOLERANCE1
d1
\ mm
DD
D
12 mm
TOLERANCE2
D(公差)
\ mm
L
22 mm
TOLERANCE3
L1
\ mm
T
\ mm
TOLERANCE4
T1
\ mm
Z
\ mm
D1
\ mm
A
\ °
ECCENTRIC
eccentric(max)
\ mm
NOBC
Number of ball columns
\ mm
C
Dynamic load
400 N
CO
Static load
240 N
W
weight
7.0 g