??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2695 - Manhole cover SUISSEROLL FIX
Bill of material
Fig. 2695 600
CODE
2695-060-00
DN
600 mm
FIGUR
2695
LODLEVEL
LOD Level
TYP
Type
060
D2D3
850 mm
H1
100 mm
H2
- mm
LW
600 mm
D1
721 mm
DL
Cover Ø
688 mm
DLA
Cover hight
50 mm
G
Weight
132 kg
MOD
Model
INFO
Info
Class E600, according to standard EN124-2, full cast lid, with damping insert / seal, with rotary with pick hole, with UNI-handle, non-slip hexagonal knobs, odor and watter seal for internal pressure < 0,5 bar*