??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2740 - Manhole cover
Bill of material
Fig. 2740 600
CODE
2740-060-50
DN
600 mm
FIGUR
2740
LODLEVEL
LOD Level
TYP
Type
060
D1
598 mm
D2
657 mm
H
30 mm
H1
50 mm
DL
Cover Ø
657 mm
DLA
Cover hight
24 mm
G
Weight
45.5 kg
FG
Frame Weight
5.5 kg
CG
Cover Weight
40 kg
INFO
Info
1t wheel load (A15), cast-concrete lid, with two handles, odour-proof, seat surfaces not processed, in cement pipe