您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Figure 2035 600
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_flanges_with_f/2035.prj},{NB=Figure 2035-150103(400)},{ARTNR=150103},{BES=Epoxy},{LODLEVEL=400},{DN=600},{PN=10},{DEF=22},{T=254},{W=313.0},{NPK=-},{L1=136.950},{D1=780.000},{D2=635.000},{NOH=20},{DH=30.000},{R=917.500},{ANG=22.000},{T1=36.000},{ANGH=9.000},{K=725},{G=682}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
Company
vonRoll hydro
Description
Figure 2035 - VONROLL FFK 22 ECOFIT Double flanged elbow 22°
Bill of material
Figure 2035 600
ARTNR
Part no.
150103
150103
BES
Coating
Epoxy coating
Epoxy coating
LODLEVEL
LOD Level
400
200
400
200
DN
Diameter
600
600
PN
10
10
bar
DEF
Deflection
22
deg
T
Length
254
254
mm
W
Weight
313.0
313.0
kg
NPK
412
-
-