??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 5440 - Fully protected slide gate valve
Bill of material
Fig. 5440 32 180302
ARTNR
Order No.
LODLEVEL
LOD Level
BES
Coating
Epoxy coating
DN
Nominal diameter
DR
DR Diameter
mm
DI
DI Diameter
mm
L
Length
mm
H
Height
mm
A
Ø Diameter
90 mm
L1
Length
mm
SP
DIN No.
12
W
Weight
kg
PN
16 bar
NPK
412