??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
280-654/056-000 - Spacer of same profile, suitable for 3- and 4-conductor terminal blocks of angled type
Bill of material
280-654/056-000
BESTNR
Item-No.
280-654/056-000
AAU733
Description
Spacer of same profile, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
41.00 mm
BAE496
min. thickness
5.00 mm
LAENGE
Length
50.50 mm
BAA351
Color
orange
GEWICHT
Weight
4.410 g
WERKSTOFF
Insulating material
Polyamide
AAO663
GTIN
4017332301480
AAD931
Customs number
85472000900
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-33
ECLASS11
ecl@ss 11.0
27-14-11-33
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
280-654/056-000
AAW338
Manufacturer product designation
Spacer of same profile
AAU734
Manufacturer product description
Spacer of same profile, suitable for 3- and 4-conductor terminal blocks of angled type
AAB422
Designed as intermediate plate
AAM355
Type of end plate
BAD581
Latchable present
BAC140
Inflammability class of insulation material according to with UL94
V0
AAQ326
Address of additional link
https://www.wago.com/280-654/056-000