??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
811-1316 - 2-conductor fuse holder   , with pivoting fuse holder, with test option, for cylindrical fuses 10/14 x 85 mm, for photovoltaic applications, 1-pole, 1500 VDC, for DIN-rail 35 x 15 and 35 x 7.5, 16 mm², CAGE CLAMP®
Bill of material
811-1316
BESTNR
Item-No.
811-1316
BEZEICHNUNG
Description
2-conductor fuse holder, 16 mm², 32 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2.5 - 16 mm²
QUERSCHNITT2
Cross section
14 - 6 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
V
BEMESSSTOSSSPG
Rated impulse voltage
1.5 kV
VERSCHMUTZGRAD
Pollution degree
STROM
Current intensity
32 A
RM
Pin Spacing
22.30 mm
HOEHE
Height
72.00 mm
BREITE
Width
22.30 mm
TIEFE
Depth
154.90 mm
FARBE
Color
light gray
GEWICHT
Weight
78.400 g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16