??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2009-174 - Test plug adapter, for 4 mm Ø test plugs, for testing TOPJOB®S rail-mounted terminal blocks
Bill of material
2009-174
BESTNR
Item-No.
2009-174
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
48.60 mm
BREITE
Width
10.15 mm
TIEFE
Depth
7.20 mm
FARBE
Color
grau
GEWICHT
Weight
2.500 g
ECLASS71
eCl@ss 7.1
27-14-11-48
FILENAME
Filename
2009-174