??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2009-305 - Busbar carrier, with end stop function and detachable separator plate, for DIN 35 rail, 7.5 mm thick
Bill of material
2009-305
BESTNR
Item-No.
2009-305
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
42.50 mm
BREITE
Width
7.50 mm
TIEFE
Depth
96.00 mm
FARBE
Color
blau
GEWICHT
Weight
13.319 g
ECLASS71
eCl@ss 7.1
27-40-06-07