??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
210-509 - Carrier rail, plastic, 35 x 15 mm, 2 m long, unslotted
Bill of material
210-5092000
BESTNR
Item-No.
210-509
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
15.00 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
35.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
469.000 g
ECLASS71
eCl@ss 7.1
27-14-11-43
ECLASS81
eCl@ss 8.1
27-14-11-43