??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
249-140 - Test plug module, without locking device, modular, for 4-conductor terminal blocks
Bill of material
249-140
BESTNR
Item-No.
249-140
BEZEICHNUNG
Description
Test plug module, 0.5 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
800 V
STROM
Current intensity
0.5 A
HOEHE
Height
25.10 mm
BREITE
Width
12.00 mm
TIEFE
Depth
12.00 mm
FARBE
Color
gray
GEWICHT
Weight
1.600 g
ECLASS71
eCl@ss 7.1
27-14-11-48