??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
249-146 - L-type spacer module, modular, e.g., bridging commoned terminal blocks
Bill of material
249-146
BESTNR
Item-No.
249-146
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
27.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
18.00 mm
FARBE
Color
gray
GEWICHT
Weight
1.100 g
ECLASS71
eCl@ss 7.1
27-14-11-48