??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
709-119 - Group marker carrier
Bill of material
709-119
BESTNR
Item-No.
709-119
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
37.80 mm
BREITE
Width
6.00 mm
TIEFE
Depth
34.00 mm
FARBE
Color
grau
ECLASS71
eCl@ss 7.1
27-14-40-09