??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
709-154 - Cover, Type 2, suitable for cover carrier, type 2, 1 m long
Bill of material
709-154
BESTNR
Item-No.
709-154
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
56.50 mm
BREITE
Width
1000.00 mm
TIEFE
Depth
160.00 mm
FARBE
Color
Transparent
GEWICHT
Weight
600.000 g
ECLASS71
eCl@ss 7.1
27-14-92-14