??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
709-310 - B-type test plug module, modular, suitable for all WAGO 282 Series rail-mounted terminal blocks with jumper slots
Bill of material
709-310
BESTNR
Item-No.
709-310
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
ABISOLIERLAENGE
Strip length
12 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
STROM
Current intensity
32 A
BREITE
Width
8.00 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
4.933 g
ECLASS71
eCl@ss 7.1
27-14-11-48