??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
231-673 - Insulation stop, 0.08-0.2 mm² / 0.2 mm² “s”
Bill of material
231-673 HI
BESTNR
Item-No.
231-673
BEZEICHNUNG
Description
Insulation stop, white
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 0.2 (e) / 0.08 - 0.14 (f) mm²
RM
Pin Spacing
7.50 mm
HOEHE
Height
5.15 mm
BREITE
Width
4.20 mm
TIEFE
Depth
34.60 mm
FARBE
Color
white
GEWICHT
Weight
0.220 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92