??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
232-670 - Strain relief housing
Bill of material
232-670
BESTNR
Item-No.
232-670
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
RM
Pin Spacing
7.50 mm
P
No. of poles
10
HOEHE
Height
17.50 mm
BREITE
Width
75.50 mm
TIEFE
Depth
53.95 mm
FARBE
Color
gray
GEWICHT
Weight
20.800 g
ECLASS71
eCl@ss 7.1
27-14-92-14