??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
786-102 - Empty component plug housing type 15 20 mm wide 8-pole
Bill of material
786-102
BESTNR
Item-No.
786-102
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
P
No. of poles
8
HOEHE
Height
112.00 mm
BREITE
Width
20.00 mm
TIEFE
Depth
84.00 mm
FARBE
Color
gray
GEWICHT
Weight
36.070 g
ECLASS71
eCl@ss 7.1
27-18-27-02
ECLASS81
eCl@ss 8.1
27-18-27-02