??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
787-1221 - Switched-mode power supply, Compact, 1-phase, 12 VDC output voltage, 8 A output current, DC-OK LED
Bill of material
787-1221
BESTNR
Item-No.
787-1221
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
90.00 mm
BREITE
Width
108.00 mm
TIEFE
Depth
56.00 mm
FARBE
Color
light gray
GEWICHT
Weight
422.800 g
BEMERKUNGEN
Comment
DC 12 V / 8 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02