??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-113 - Jumper, for jumper slot, 2-way, insulated
Bill of material
788-113
BESTNR
Item-No.
788-113
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
STROM
Current intensity
18 A
P
No. of poles
2
HOEHE
Height
21.50 mm
BREITE
Width
19.20 mm
TIEFE
Depth
3.10 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
1.450 g
ECLASS71
eCl@ss 7.1
27-14-11-40