??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
788-114 - Jumper, for jumper slot, 3-way, insulated
Bill of material
788-114
BESTNR
Item-No.
788-114
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
18 A
P
No. of poles
3
HOEHE
Height
21.50 mm
BREITE
Width
34.20 mm
TIEFE
Depth
3.10 mm
FARBE
Color
lichtgrau
ECLASS71
eCl@ss 7.1
27-14-11-40