??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
857-164 - Basic solid-state relay, Nominal input voltage: 24 VDC, Output voltage range: 0 … 48 VDC
Bill of material
857-164_HI
BESTNR
Item-No.
857-164
BEZEICHNUNG
Description
Basic solid-state relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
15.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
28.00 mm
FARBE
Color
black
GEWICHT
Weight
3.200 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03