??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
857-165 - Basic solid-state relay, Nominal input voltage: 60 VDC, Output voltage range: 0 … 48 VDC
Bill of material
857-165_HI
BESTNR
Item-No.
857-165
BEZEICHNUNG
Description
Basic solid-state relay
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
15.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
28.00 mm
FARBE
Color
black
GEWICHT
Weight
3.200 g
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03