??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
207-1432 - Gelbox, for cables, Branch, with gel, 221 Series, max. 6 mm² connectors, without splicing connectors, Size 2
Bill of material
207-1432
BESTNR
Item-No.
207-1432
BEZEICHNUNG
Description
Gelbox, Size 2
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
21.30 mm
BREITE
Width
42.50 mm
TIEFE
Depth
49.40 mm
FARBE
Color
gray
GEWICHT
Weight
25.500 g
ECLASS71
eCl@ss 7.1
27-40-01-11
ECLASS81
eCl@ss 8.1
27-40-01-11