??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
221-2514 - Mounting carrier with strain relief, 4-way, for inline splicing connector with lever, with snap-in mounting foot
Bill of material
221-2514
BESTNR
Item-No.
221-2514
BEZEICHNUNG
Description
Mounting carrier with strain relief, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
4
HOEHE
Height
6.50 mm
BREITE
Width
38.80 mm
TIEFE
Depth
100.00 mm
FARBE
Color
gray
GEWICHT
Weight
7.800 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14