??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
755-113 - INTERBUS REMOTE INSTALLATION BUS SLAVE FIELDBUS COUPLER INTEGRATED CONNECTION FOR REMOTE INSTALLATION BUS 8 DIGITAL INPUTS
Bill of material
755-113
BESTNR
Item-No.
755-113
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
186.00 mm
BREITE
Width
60.00 mm
TIEFE
Depth
48.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
580.000 g
ECLASS71
eCl@ss 7.1
27-24-26-04