??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
869-375 - END PLATE 2.5 MM / 0.098 IN THICK FOR TERMINAL BLOCKS WITH SNAP-IN MOUNTING FOOT
Bill of material
869-377
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
27.60 mm
BREITE
Width
2.50 mm
TIEFE
Depth
33.40 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33