??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
2010-7114 - 1-conductor N-disconnect terminal block, 10 mm², Push-in CAGE CLAMP®
Bill of material
2010-7114
BESTNR
Item-No.
2010-7114
BEZEICHNUNG
Description
1-conductor N-disconnect terminal block, 10 mm², 57 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.5 - 16 mm²
QUERSCHNITT2
Cross section
20 - 6 AWG
ABISOLIERLAENGE
Strip length
17 - 19 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
57 A
HOEHE
Height
67.30 mm
BREITE
Width
10.00 mm
TIEFE
Depth
38.10 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
blue
GEWICHT
Weight
21.700 g
ECLASS71
eCl@ss 7.1
ECLASS81
eCl@ss 8.1