??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2060-852/998-404 - SMD terminal block with push-buttons in tape-and-reel packing Pin spacing 8 mm / 0.314 in 2-pole
Bill of material
2060-852/998-404
BESTNR
Item-No.
2060-852/998-404
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 0.75 mm²
QUERSCHNITT2
Cross section
24 - 18 AWG
ABISOLIERLAENGE
Strip length
7 - 9 mm
SPANNUNG
Measured voltage
630 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
9 A
RM
Pin Spacing
8.00 mm
P
No. of poles
2
HOEHE
Height
4.50 mm
BREITE
Width
7.90 mm
TIEFE
Depth
13.10 mm
FARBE
Color
white
GEWICHT
Weight
1.101 g
BEMERKUNGEN
Comment
L = (No. of Poles x Pin Spacing) - 0.1 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06