??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2075-381/997-404 - Through-Board SMD PCB Terminal Block Pin spacing 3 mm 1-pole
Bill of material
2075-381/997-404
BESTNR
Item-No.
2075-381/997-404
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 -0,75 (e) mm²
QUERSCHNITT2
Cross section
20 -18 (e) AWG
ABISOLIERLAENGE
Strip length
3,65 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
9 A
RM
Pin Spacing
3.00 mm
P
No. of poles
1
HOEHE
Height
3.90 mm
BREITE
Width
3.00 mm
TIEFE
Depth
17.50 mm
GEWICHT
Weight
0.200 g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06