피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2102-1301
WAGO
PG 35 - TOPJOB S Terminal Blocks with Lever
Series 2102
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wago/pg35/serie2102/2102-1301_0999-0962.prj},{NB=2102-1301_HI},{BESTNR=2102-1301},{NENNQUER=2.50},{ANZAHLKLEMMSTEL=3},{ANZAHLPOTENTIAL=1},{BAC137=5.20},{BAC476=32.90},{BAA018=72.20},{GEWICHT=8.056},{BAH005=800},{BEMESSSTOSSSPG=8},{AAB500=24.00},{VERSCHMUTZGRAD=3},{AAO663=4055143741798},{AAD931=85369010000},{AAB940=0.25},{AAB789=4.00},{BAC740=0.25},{BAC677=4.00},{BAC739=0.25},{BAC676=4.00},{AAB937=1.00},{AAB787=4.00},{AAP403=3},{AAP530=1},{AAS575=0.766},{AAS574=24.000},{FEINMINAWG=22},{FEINMAXAWG=12},{ABISOMIN=10.00},{ABISOMAX=12.00},{AAU733=3-Leiter-Durchgangsklemme, 2,5 mm², 24 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.25 - 4},{EINDRAEHTDIREKT=0.75 - 4},{FEINDRAEHTIG=0.25 - 4},{FEINDRAEHTHUELS=1 - 4},{LOD=HI}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
WAGO
Description
2102-1301 - 3-conductor through terminal block, with lever and Push-in CAGE CLAMP®, 2.5 mm², with test port, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2102-1301
BESTNR
Item-No.
2102-1301
2102-1301
AAU733
Description
3-conductor through terminal block, 2,5 mm², 24 A, gray
3-conductor through terminal block, 2,5 mm², 24 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
NENNQUER
Nominal cross section
2.50
mm²
EINDRAEHTIG
Solid conductor
0.25 - 4
mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.75 - 4
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.25 - 4
mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
1 - 4
mm²
ABISOLIERLAENGE
Strip length
10 - 12
mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
5.20
mm
BAC476
Height at lowest possible mounting height
32.90
mm
BAA018
Length
72.20
mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
gray
gray
GEWICHT
Weight
8.056
g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
800
V
BEMESSSTOSSSPG
Rated impulse voltage
8
kV
AAB500
Rated current
24.00
A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4055143741798
4055143741798
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
DE
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2102-1301
2102-1301
AAW338
Manufacturer product designation
3-conductor through terminal block
AAU734
Manufacturer product description
3-conductor through terminal block, with lever and Push-in CAGE CLAMP®, 2.5 mm², with test port, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
3-conductor through terminal block, with lever and Push-in CAGE CLAMP®, 2.5 mm², with test port, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.25
mm²
AAB789
max. connectable conductor cross-section multiple wire
4.00
mm²
BAC740
min. line cross section, rigid
0.25
mm²
BAC677
max. line cross section, rigid
4.00
mm²
BAC739
min. line cross section, flexible
0.25
mm²
BAC676
max. line cross section, flexible
4.00
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00
mm²
AAP403
Number of clamp positions per level
3
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push In connection
BAC375
Type of electrical connection 2
Push In connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60
°C
AAC821
max. operating temperature
105
°C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2102-1301
AAS575
Power loss per pole, current-dependent (PlIp)
0.766
W
AAS574
Rated current (In) for the power loss specification
24.000
A
FEINMINAWG
min. stranded AWG
22
FEINMAXAWG
max. stranded AWG
12
ABISOMIN
min. Strip length
10.00
mm
ABISOMAX
max. Strip length
12.00
mm
SYMBOL
Symbol name terminal block
E00227