??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2787-2134 - Power supply, Pro 2, 1-phase, 12 VDC output voltage, 10 A output current, TopBoost + PowerBoost, communication capability
Bill of material
2787-2134
BESTNR
Item-No.
2787-2134
BEZEICHNUNG
Description
Power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
12 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
10 A
HOEHE
Height
130.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
166.00 mm
FARBE
Color
light gray
GEWICHT
Weight
650.000 g
ECLASS71
eCl@ss 7.1
27-04-07-01
ECLASS81
eCl@ss 8.1
27-04-07-01