??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
8721150000 - MAS RPS
Bill of material
Weidmueller 8721150000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8721150000
MANUTYPEDESC
Manufacturer Type Description
MAS RPS
DESCSHORT
Short Description
Signal inverter
GTIN
4032248394418
MANUNAME
Manufacturer Name
Weidmueller Group
AAB712
Construction of unit
Signal inverter
BAA020
height
97.800 mm
BAF016
width
6.100 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.048 kg
AAD931
customs tariff number (TARIC)
85043180
URL
URL